Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU14011ME001DA1 |
3SU14011ME201DA1 |
3SU14011ME301DA1 |
3SU14011ME401DA1 |
3SU14011ME501DA1 |
3SU14011ME601DA1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
41.44 € | 1 | 11 Days | ||
39.20 € | 1 | 9 Days | ||
41.44 € | 1 | 9 Days | ||
39.20 € | 1 | 9 Days | ||
41.44 € | 1 | 9 Days | ||
41.44 € | 1 | 9 Days |
Loading...
Product size (height)(mm) | 32.6 | Product size (width)(mm) | 30 | Product size (depth)(mm) | 31.5 |
---|---|---|---|---|---|
Product type | Terminal block | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
IP rating | IP20 | Connection (components) | Cut & Clip connector | Type (misc.) | With integrated LED |