SITOR fuse-disconnector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NC2291

Part Number
3NC2291
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.25 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 70 Product size (width)(mm) 36 Product size (depth)(mm) 118
Product type Fuse disconnect switch Number of pins 1 Nominal current(A) 100
Nominal voltage(V) 690 V AC Type (misc.) Screw connector

This page is SITOR fuse-disconnector, part number 3NC2291.
You can find the detail information about specifications and dimensions on part number 3NC2291.

Tech Support