Special type Circuit breaker size S0 for motor protection (Part Numbers)

Special type Circuit breaker size S0 for motor protection

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product type: Circuit breaker
・No. of pins: 3
・Product height: 97, 119mm
・Product depth: 97mm
・Product width: 45mm
・Switching voltage (max.): 690V AC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV20214AA200BA0
3RV20214BA100BA0
3RV20214CA100BA0
3RV20214DA100BA0
3RV20214DA200BA0
3RV20214EA100BA0
3RV20214EA150BA0
3RV20214FA100BA0
3RV20214NA200BA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Adjustment range (amperage) Connection (components) Ambient temperature (max.)
(°C)

136.17 €

1 Available 14 Days 11910 - 16 ASpring-loaded terminal+60

119.83 €

1 13 Days 9713 - 20 AScrew terminals+60

141.61 €

1 Available 6 Days 9716 - 22 AScrew terminals+60

153.03 €

1 Available 13 Days 9718 - 25 AScrew terminals+60

158.49 €

1 Available 13 Days 11918 - 25 ASpring-loaded terminal+60

191.29 €

1 Available 13 Days 9727 - 32 AScrew terminals+60

185.83 €

1 Available 13 Days 9727 - 32 AScrew terminals+60

235.01 €

1 Available 6 Days 9734 - 40 AScrew terminals+40

191.29 €

1 Available 13 Days 11923 - 28 ASpring-loaded terminal+60

Loading...

  1. 1

Basic information

No. of pins 3 Product size (width)(mm) 45 Product size (depth)(mm) 97
Switching voltage (max.)(V AC) 690 V AC Frame size S0 IP rating IP20
Mounting type (relays) Snap-in, Screw-fit Product type Circuit breaker Ambient temperature (min.)(°C) -50

Tech Support