Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV20314EA150BA0 |
3RV20314JA100BA0 |
3RV20314VA150BA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | |
---|---|---|---|---|---|
267.81 € | 1 | Available | 17 Days | 22 - 32 A | |
315.92 € | 1 | Available | 16 Days | 54 - 65 A | |
333.41 € | 1 | Available | 16 Days | 35 - 45 A |
Loading...
Product size (height)(mm) | 140 | Product size (width)(mm) | 55 | Product size (depth)(mm) | 149 |
---|---|---|---|---|---|
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -50 | Ambient temperature (max.)(°C) | +60 |
Number of pins | 3 | Switching voltage(V) | 690 V AC | IP rating | IP20 |
Connection (components) | Screw terminals | Frame size | S2 | Mounting type (relays) | Snap-in, Screw-fit |