Stand-alone assembly support (3RU29163AC01)

Stand-alone assembly support 3RU29163AC01

Click on this image to zoom in.

Click on this image to zoom in.

  • Stand-alone assembly support 3RU29163AC01
  • Stand-alone assembly support 3RU29163AC01
  • Stand-alone assembly support 3RU29163AC01
  • Stand-alone assembly support 3RU29163AC01
  • Stand-alone assembly support 3RU29163AC01
  • Stand-alone assembly support 3RU29163AC01

Product Details:

Manufacturer part number: 3RU29163AC01

Brand: SIEMENS

Price: 10.07

Delivery time: 11 Days


Technical Data:

Product size (height): 102 mm

Product size (width): 45 mm

Product size (depth): 68 mm

Colour: -

Compatible with (details): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RU29163AC01

Part Number
3RU29163AC01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Compatible with (details)
(mm)
Frame size Mounting type (relays)
-

10.07 €

1 11 Days 1024568--S00-

Loading...

  1. 1

Basic information

Product type Single mount Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +70
Connection (components) Screw terminals

This page is Stand-alone assembly support, part number 3RU29163AC01.
You can find the detail information about specifications and dimensions on part number 3RU29163AC01.

Variation of this product

Part Number
3RU2916-3AA01
3RU2926-3AA01
3RU29263AC01
3RU29363AA01
3RU29463AA01
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Compatible with (details)
(mm)
Frame size Mounting type (relays)

10.63 €

1 10 Days 894575BlackSiemens 3RU21, Siemens 3RR2, Siemens 3RB31, Siemens 3RB30-Snap-in, Screw-fit

13.44 €

1 11 Days 974587BlackSiemens 3RU21, Siemens 3RR2, Siemens 3RB31, Siemens 3RB30-Snap-in, Screw-fit
-

13.44 €

1 10 Days 1144576--S0-
-

17.92 €

1 11 Days 10555110--S2-
-

22.40 €

1 11 Days 12070136--S3-

Tech Support