Manufacturer part number: 3RA24268XF321BB4
Brand: SIEMENS
Price: 792.52 €
Delivery time: 10 Days
Product size (height): 101 mm
Product size (width): 135 mm
Product size (depth): 181 mm
Control voltage range: - V
Connection (components): Screw terminals
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA24268XF321BB4
Part Number
|
---|
3RA24268XF321BB4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range (V) | Connection (components) | Frame size | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|
792.52 € | 1 | Available | 10 Days | 101 | 135 | 181 | - | Screw terminals | S0 | Snap-in, Screw-fit |
Loading...
Product type | Star-delta combo | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
---|---|---|---|---|---|
Durability | 10000000 | Number of pins | 3 | Nominal voltage(V) | 690 V AC |
Contact type | 3 makers | IP rating | IP20 |
This page is Star delta combination, part number 3RA24268XF321BB4.
You can find the detail information about specifications and dimensions on part number 3RA24268XF321BB4.
Configure
Basic Attributes
Control voltage range(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Connection (components)
Frame size
Mounting type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RA24158XF311AF0 |
3RA24158XF311AP0 |
3RA24158XF311BB4 |
3RA24268XF322AC2 |
3RA24268XF322AL2 |
3RA24268XF322BB4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range (V) | Connection (components) | Frame size | Mounting type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|
355.27 € | 1 | Available | 10 Days | 68 | 135 | 145 | 110 V AC (max) | Screw terminals | S00 | Snap-in, Screw-fit | |
337.79 € | 1 | Available | 10 Days | 68 | 135 | 145 | 230 V AC (max) | Screw terminals | S00 | Snap-in, Screw-fit | |
370.57 € | 1 | Available | 10 Days | 68 | 135 | 145 | - | Screw terminals | S00 | Snap-in, Screw-fit | |
617.63 € | 1 | Available | 10 Days | 114 | 135 | 171 | 24 V AC (max) | Spring-loaded terminal | S0 | Snap-in, Screw-fit | |
617.63 € | 1 | Available | 11 Days | 114 | 135 | 171 | 230 V AC (max) | Spring-loaded terminal | S0 | Snap-in, Screw-fit | |
792.52 € | 1 | Available | 10 Days | 114 | 135 | 181 | - | Spring-loaded terminal | S0 | Snap-in, Screw-fit |