Stop button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU10000HC100AA0

Part Number
3SU10000HC100AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.15 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Shape (type) Round Recess diameter Ø22.3 Product size (height)(mm) 32.7
Product size (width)(mm) 29.5 Product size (depth)(mm) 24.3 Product type Stop button
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70 Durability 1000000
Product size (dia.)(mm) 29.5 IP rating IP66, IP67, IP69(IP69K) Colour Black
Operation type Button Type (misc.) Actuation/signaling element

This page is Stop button, part number 3SU10000HC100AA0.
You can find the detail information about specifications and dimensions on part number 3SU10000HC100AA0.

Tech Support