Surge suppressor (3TX74023L)

Surge suppressor 3TX74023L

Click on this image to zoom in.

Click on this image to zoom in.

  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Surge suppressor 3TX74023L
  • Volume Discount

Product Details:

Manufacturer part number: 3TX74023L

Brand: SIEMENS

Price: 15.68

Delivery time: 29 Days


Technical Data:

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Ambient temperature (min.): - °C

Ambient temperature (max.): - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TX74023L

Part Number
3TX74023L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)
Nominal voltage
(V)
Operating voltage (range)
(V)
Colour Frame size Mounting type (relays) Relay features
-

15.68 €

1 29 Days ------600 V AC-----

Loading...

  1. 1

This page is Surge suppressor, part number 3TX74023L.
You can find the detail information about specifications and dimensions on part number 3TX74023L.

Variation of this product

Part Number
3RT19561CD02
3RT19561CE00
3RT19561CE02
3TX74023S
3TX74023U
3TX74023V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)
Nominal voltage
(V)
Operating voltage (range)
(V)
Colour Frame size Mounting type (relays) Relay features
-

34.72 €

1 9 Days ------240 V AC-----
-

34.72 €

1 9 Days ------400 V AC-----
-

34.72 €

1 11 Days ------400 V AC-----
-

14.56 €

1 9 Days ------127 V AC-----
-

14.56 €

1 12 Days ------400 V AC-----
-

14.56 €

1 8 Days ------600 V AC-----

Tech Support