Switch disconnector 125 A (3KD32340NE100)

Switch disconnector 125 A 3KD32340NE100

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Switch disconnector 125 A 3KD32340NE100
  • Volume Discount

Product Details:

Manufacturer part number: 3KD32340NE100

Brand: SIEMENS

Price: 136.17

Delivery time: 21 Days


Technical Data:

Product size (height): 126 mm

Product size (width): 130.3 mm

Product size (depth): 69.5 mm

Number of pins: 3

Nominal voltage: 690 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD32340NE100

Part Number
3KD32340NE100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

136.17 €

1 Available 21 Days 126130.369.53690 V AC690 V AC3 change-overspressure switch

Loading...

  1. 1

Basic information

Product type Circuit breaker Nominal current(A) 125

This page is Switch disconnector 125 A, part number 3KD32340NE100.
You can find the detail information about specifications and dimensions on part number 3KD32340NE100.

Variation of this product

Part Number
3KD32302NE200
3KD32320NE100
3KD32322NE100
3KD32340NE400
3KD32342NE100
3KD32342NE400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

163.96 €

1 Available 11 Days 126121683690 V AC690 V AC4 change-overspressure switch

180.36 €

1 Available 11 Days 168121973690 V AC690 V AC4 change-overspressure switch

196.75 €

1 Available 11 Days 126121973690 V AC690 V AC4 change-overspressure switch

136.17 €

1 Available 21 Days 168130.369.53690 V AC690 V AC3 change-overspressure switch

145.65 €

1 21 Days 126130.369.53690 V AC690 V AC3 change-overspressure switch

145.65 €

1 11 Days 126130.369.53690 V AC690 V AC3 change-overspressure switch

Tech Support