Manufacturer part number: 3KD34302NE200
Brand: SIEMENS
Price: 169.43 €
Delivery time: 11 Days
Product size (height): 126 mm
Product size (width): 121 mm
Product size (depth): 68 mm
Number of pins: 3
Nominal voltage: 690 V AC V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3KD34302NE200
Part Number
|
---|
3KD34302NE200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Contact type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 1 | Available | 11 Days | 126 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch |
Loading...
Product type | Circuit breaker | Nominal current(A) | 160 |
---|
This page is Switch disconnector 160 A, part number 3KD34302NE200.
You can find the detail information about specifications and dimensions on part number 3KD34302NE200.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal voltage(V)
Operating voltage (range)(V)
Contact type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3KD34300NE100 |
3KD34300NE200 |
3KD34302NE100 |
3KD34320NE100 |
3KD34322NE100 |
3KD34340NE100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Contact type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 1 | Available | 8 Days | 168 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
145.65 € | 1 | 11 Days | 168 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | ||
169.43 € | 1 | Available | 12 Days | 126 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
184.87 € | 1 | 11 Days | 168 | 121 | 97 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | ||
207.68 € | 1 | Available | 7 Days | 126 | 121 | 97 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
153.03 € | 1 | Available | 21 Days | 126 | 130.3 | 69.5 | 3 | 690 V AC | 690 V AC | 3 change-overs | pressure switch |