Switch disconnector 16A

Switch disconnector 16A

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KD16302ME100
3KD16302ME200
3KD16322ME100
3KD16342ME100
3KD16342ME400
3KD16402ME100
3KD16402ME200
3KD16422ME100
3KD16442ME100
3KD16442ME400
3KD16602ME200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Contact type Type (misc.)

67.20 €

1 Available 7 Days 94683690 V AC690 V AC4 change-overspressure switch

67.20 €

1 Available 22 Days 94683690 V AC690 V AC4 change-overspressure switch

82.77 €

1 Available 7 Days 94873690 V AC690 V AC4 change-overspressure switch

58.53 €

1 12 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

58.25 €

1 21 Days 103.369.53690 V AC690 V AC3 change-overspressure switch

78.43 €

1 11 Days 112684690 V AC690 V AC4 change-overspressure switch

78.43 €

1 21 Days 112684690 V AC690 V AC4 change-overspressure switch

96.35 €

1 22 Days 112874690 V AC690 V AC4 change-overspressure switch

74.07 €

1 Available 21 Days 121.369.54690 V AC690 V AC3 change-overspressure switch

74.07 €

1 Available 22 Days 121.369.54690 V AC690 V AC3 change-overspressure switch

355.27 €

1 Available 21 Days 148686120012004 change-oversDC switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 119 Product type Circuit breaker Nominal current(A) 16

Tech Support