Switch disconnector 315 A (3KD40300PE100)

Switch disconnector 315 A 3KD40300PE100

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Switch disconnector 315 A 3KD40300PE100
  • Volume Discount

Product Details:

Manufacturer part number: 3KD40300PE100

Brand: SIEMENS

Price: 344.33

Delivery time: 7 Days


Technical Data:

Product size (width): 190 mm

Product size (depth): 93.5 mm

Number of pins: 3

Nominal voltage: 690 V AC V

Operating voltage (range): 690 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD40300PE100

Part Number
3KD40300PE100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Type (misc.)

344.33 €

1 Available 7 Days 19093.53690 V AC690 V ACpressure switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 164 Product type Circuit breaker Nominal current(A) 315

This page is Switch disconnector 315 A, part number 3KD40300PE100.
You can find the detail information about specifications and dimensions on part number 3KD40300PE100.

Variation of this product

Part Number
3KD40300PE200
3KD40320PE100
3KD40340PE100
3KD40340PE400
3KD40400PE100
3KD40400PE200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Type (misc.)

344.33 €

1 Available 11 Days 19093.53690 V AC690 V ACpressure switch

388.07 €

1 Available 11 Days 190130.53690 V AC690 V ACpressure switch

344.33 €

1 Available 22 Days 198.5953690 V AC690 V ACpressure switch

344.33 €

1 Available 11 Days 198.5953690 V AC690 V ACpressure switch

425.23 €

1 11 Days 23493.54690 V AC690 V ACpressure switch

425.23 €

1 11 Days 23493.54690 V AC690 V ACpressure switch

Tech Support