Manufacturer part number: 3VA12251AA320AA0
Brand: SIEMENS
Price: 521.01 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA12251AA320AA0
Product size (height)(mm) | 158 | Product size (width)(mm) | 105 | Product size (depth)(mm) | 70 |
---|---|---|---|---|---|
Product type | Circuit breaker | Number of pins | 3 | Nominal current(A) | 250 |
Nominal voltage(V) | 690 V AC |
This page is Switch disconnector 3VA1 IEC frame 250, part number 3VA12251AA320AA0.
You can find the detail information about specifications and dimensions on part number 3VA12251AA320AA0.
Part Number |
---|
3VA12251AA320HA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
665.72 € | 1 | Available | 4 Days |