Switch disconnector 400 A (3KD42340PE100)

Switch disconnector 400 A 3KD42340PE100

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Switch disconnector 400 A 3KD42340PE100
  • Volume Discount

Product Details:

Manufacturer part number: 3KD42340PE100

Brand: SIEMENS

Price: 409.93

Delivery time: 11 Days


Technical Data:

Product size (width): 198.5 mm

Product size (depth): 95 mm

Number of pins: 3

Nominal voltage: 690 V AC V

Operating voltage (range): 690 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD42340PE100

Part Number
3KD42340PE100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Type (misc.)

409.93 €

1 Available 11 Days 198.5953690 V AC690 V ACpressure switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 164 Product type Circuit breaker Nominal current(A) 400

This page is Switch disconnector 400 A, part number 3KD42340PE100.
You can find the detail information about specifications and dimensions on part number 3KD42340PE100.

Variation of this product

Part Number
3KD42300PE100
3KD42300PE200
3KD42320PE100
3KD42340PE400
3KD42400PE100
3KD42400PE200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Type (misc.)

409.93 €

1 Available 7 Days 19093.53690 V AC690 V ACpressure switch

409.93 €

1 Available 7 Days 19093.53690 V AC690 V ACpressure switch

453.65 €

1 Available 7 Days 190130.53690 V AC690 V ACpressure switch

409.93 €

1 Available 11 Days 198.5953690 V AC690 V ACpressure switch

498.60 €

1 7 Days 23493.54690 V AC690 V ACpressure switch

508.32 €

1 7 Days 23493.54690 V AC690 V ACpressure switch

Tech Support