Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD44300QE100 |
3KD44300QE200 |
3KD44320QE100 |
3KD44340QE100 |
3KD44340QE400 |
3KD44400QE100 |
3KD44400QE200 |
3KD44420QE100 |
3KD44440QE100 |
3KD44440QE400 |
3KD44600QE200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
589.20 € | 1 | 8 Days | 260 | 110 | 3 | 690 V AC | 690 V AC | pressure switch | ||
589.20 € | 1 | 12 Days | 260 | 110 | 3 | 690 V AC | 690 V AC | pressure switch | ||
639.48 € | 1 | 12 Days | 260 | 166.5 | 3 | 690 V AC | 690 V AC | pressure switch | ||
577.03 € | 1 | 22 Days | 271 | 111.5 | 3 | 690 V AC | 690 V AC | pressure switch | ||
584.83 € | 1 | 12 Days | 271 | 111.5 | 3 | 690 V AC | 690 V AC | pressure switch | ||
737.87 € | 1 | 21 Days | 320 | 110 | 4 | 690 V AC | 690 V AC | pressure switch | ||
722.69 € | 1 | 11 Days | 320 | 110 | 4 | 690 V AC | 690 V AC | pressure switch | ||
785.97 € | 1 | 22 Days | 320 | 166.5 | 4 | 690 V AC | 690 V AC | pressure switch | ||
737.87 € | 1 | 21 Days | 331 | 111.5 | 4 | 690 V AC | 690 V AC | pressure switch | ||
737.87 € | 1 | 22 Days | 331 | 111.5 | 4 | 690 V AC | 690 V AC | pressure switch | ||
1,481.21 € | 1 | 21 Days | 440 | 110 | 6 | 1200 | 1200 | DC switch |
Loading...
Product size (height)(mm) | 235 | Product type | Circuit breaker | Nominal current(A) | 500 |
---|---|---|---|---|---|
Contact type | 8 makers, 8 breakers |
Configure
Basic Attributes
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal voltage(V)
Operating voltage (range)(V)
Type (misc.)
Filter by standard shipping days
Optional Attributes