Switch disconnector 800 A (Part Numbers)

Switch disconnector 800 A

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KD48300QE100
3KD48320QE100
3KD48340QE100
3KD48340QE400
3KD48400QE100
3KD48400QE200
3KD48420QE100
3KD48440QE400
3KD48600QE200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal voltage
(V)
Operating voltage (range)
(V)
Type (misc.)

956.49 €

1 11 Days 2601103690 V AC690 V ACpressure switch

1,011.16 €

1 11 Days 260166.53690 V AC690 V ACpressure switch

935.57 €

1 22 Days 271111.53690 V AC690 V ACpressure switch

956.49 €

1 22 Days 271111.53690 V AC690 V ACpressure switch

1,190.43 €

1 11 Days 3201104690 V AC690 V ACpressure switch

1,190.43 €

1 11 Days 3201104690 V AC690 V ACpressure switch

1,251.64 €

1 11 Days 320166.54690 V AC690 V ACpressure switch

1,190.43 €

1 22 Days 331111.54690 V AC690 V ACpressure switch

1,809.52 €

1 22 Days 440110612001200DC switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 235 Product type Circuit breaker Nominal current(A) 800
Contact type 8 makers, 8 breakers

Tech Support