System masking frame (3NP19231DA00)

System masking frame 3NP19231DA00
  • Volume Discount

Product Details:

Manufacturer part number: 3NP19231DA00

Brand: SIEMENS

Price: 7.88

Delivery time: 11 Days


Technical Data:

Product size (height): 215 mm

Product size (width): 130 mm

Product size (depth): 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NP19231DA00

Part Number
3NP19231DA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

7.88 €

1 Available 11 Days 2151302

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Type (misc.) Accessories for 3NP1 fuse switch disconnectors

This page is System masking frame, part number 3NP19231DA00.
You can find the detail information about specifications and dimensions on part number 3NP19231DA00.

Variation of this product

Part Number
3NP19531DA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

13.44 €

1 11 Days 375245-

Tech Support