Terminal protective plate (3KC98271)

Terminal protective plate 3KC98271

Click on this image to zoom in.

Click on this image to zoom in.

  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271
  • Terminal protective plate 3KC98271

Product Details:

Manufacturer part number: 3KC98271

Brand: SIEMENS

Price: 49.29

Delivery time: 11 Days


Technical Data:

Product size (height): 280 mm

Product size (width): 178.3 mm

Product size (depth): 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98271

Part Number
3KC98271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

49.29 €

1 11 Days 280178.32

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Compatible with (details)(mm) 3KC4, 3KC8

This page is Terminal protective plate, part number 3KC98271.
You can find the detail information about specifications and dimensions on part number 3KC98271.

Variation of this product

Part Number
3KC98272
3KC98273
3KC98274
3KC98275
3KC98281
3KC98282
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

78.43 €

1 11 Days 1502303

87.39 €

1 11 Days 1652292

128.84 €

1 98 Days 190.55212

196.07 €

1 32 Days 157.5366159

58.25 €

1 12 Days 280228.32

78.43 €

1 11 Days 1502903

Tech Support