Traction contactor, AC-3 40 A (3RT20351XB400LA2)

Traction contactor, AC-3 40 A 3RT20351XB400LA2

Click on this image to zoom in.

Click on this image to zoom in.

  • Traction contactor, AC-3 40 A 3RT20351XB400LA2
  • Traction contactor, AC-3 40 A 3RT20351XB400LA2
  • Traction contactor, AC-3 40 A 3RT20351XB400LA2
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20351XB400LA2

Brand: SIEMENS

Price: 300.61

Delivery time: 11 Days


Technical Data:

Auxiliary contact type: 1 maker, 1 breaker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20351XB400LA2

Part Number
3RT20351XB400LA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type

300.61 €

1 Available 11 Days 1 maker, 1 breaker

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 114 Product size (width)(mm) 55
Durability 10000000 Nominal voltage(V AC) 690 V AC Frame size S2
Contact type 3 makers Connection (components) Screw terminals Mounting type (relays) Snap-in, Screw-fit

This page is Traction contactor, AC-3 40 A, part number 3RT20351XB400LA2.
You can find the detail information about specifications and dimensions on part number 3RT20351XB400LA2.

Variation of this product

Part Number
3RT20351XF400LA2
3RT20353XB400LA2
3RT20353XB440LA2
3RT20353XF400LA2
3RT20353XF440LA2
3RT20353XJ440LA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary contact type

300.61 €

1 Available 11 Days 1 maker, 1 breaker

300.61 €

1 Available 11 Days 1 maker, 1 breaker

315.92 €

1 Available 11 Days 2 makers, 2 breakers

300.61 €

1 Available 11 Days 1 maker, 1 breaker

315.92 €

1 Available 12 Days 2 makers, 2 breakers

326.84 €

1 Available 7 Days 2 makers, 2 breakers

Tech Support