Traction contactor, AC-3 500 A (3RT10762XF460LA2)

Traction contactor, AC-3 500 A 3RT10762XF460LA2

Click on this image to zoom in.

Click on this image to zoom in.

  • Traction contactor, AC-3 500 A 3RT10762XF460LA2
  • Traction contactor, AC-3 500 A 3RT10762XF460LA2
  • Volume Discount

Product Details:

Manufacturer part number: 3RT10762XF460LA2

Brand: SIEMENS

Price: 4,765.00

Delivery time: 11 Days


Technical Data:

Product size (depth): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT10762XF460LA2

Part Number
3RT10762XF460LA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

4,765.00 €

1 Available 11 Days -

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 214 Product size (width)(mm) 160
Durability 10000000 Nominal voltage(V AC) 1000 V AC Frame size S12
Contact type 3 makers Auxiliary contact type 2 makers, 2 breakers Connection (components) Screw terminals
Mounting type (relays) Screw-fit

This page is Traction contactor, AC-3 500 A, part number 3RT10762XF460LA2.
You can find the detail information about specifications and dimensions on part number 3RT10762XF460LA2.

Variation of this product

Part Number
3RT10762XB460LA2
3RT10762XJ460LA2
3RT10766XB460LA2
3RT10766XF460LA2
3RT10766XJ460LA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)

4,765.00 €

1 Available 98 Days -

4,765.00 €

1 Available 4 Days 225

4,765.00 €

1 Available 11 Days -

4,765.00 €

1 Available 11 Days -

4,765.00 €

1 Available 4 Days -

Tech Support