Traction contactor, AC-3 80 A (3RT20383XB400LA2)

Traction contactor, AC-3 80 A 3RT20383XB400LA2

Click on this image to zoom in.

Click on this image to zoom in.

  • Traction contactor, AC-3 80 A 3RT20383XB400LA2
  • Traction contactor, AC-3 80 A 3RT20383XB400LA2
  • Traction contactor, AC-3 80 A 3RT20383XB400LA2
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20383XB400LA2

Brand: SIEMENS

Price: 595.76

Delivery time: 12 Days


Technical Data:

Auxiliary contact type: 1 maker, 1 breaker

Connection (components): Screw terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20383XB400LA2

Part Number
3RT20383XB400LA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type Connection (components)

595.76 €

1 Available 12 Days 1 maker, 1 breakerScrew terminals

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 114 Product size (width)(mm) 55
Durability 10000000 Nominal voltage(V AC) 690 V AC Frame size S2
Contact type 3 makers Mounting type (relays) Snap-in, Screw-fit

This page is Traction contactor, AC-3 80 A, part number 3RT20383XB400LA2.
You can find the detail information about specifications and dimensions on part number 3RT20383XB400LA2.

Variation of this product

Part Number
3RT20381XB400LA2
3RT20381XF400LA2
3RT20383XF440LA2
3RT20383XJ400LA2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary contact type Connection (components)

595.76 €

1 Available 12 Days 1 maker, 1 breakerScrew terminals

595.76 €

1 Available 12 Days 1 maker, 1 breakerScrew terminals

617.63 €

1 Available 12 Days 2 makers, 2 breakersScrew terminals

595.76 €

1 Available 11 Days 1 maker, 1 breaker-

Tech Support