Manufacturer part number: 3VA99880AB11
Brand: SIEMENS
Price: 33.60 €
Delivery time: 10 Days
Product size (width): 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA99880AB11
Product size (height)(mm) | 56 | Product size (depth)(mm) | 30 | Product type | Contactor |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 | IP rating | IP20 |
Mounting type (relays) | Push-fit |
This page is Trip Alarm Switch, part number 3VA99880AB11.
You can find the detail information about specifications and dimensions on part number 3VA99880AB11.
Part Number |
---|
3VA99880AB12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) |
---|---|---|---|---|---|
23.52 € | 1 | 9 Days | 7 |