Manufacturer part number: 3SU18033AA000AA1
Brand: SIEMENS
Price: 274.49 €
Delivery time: 12 Days
Auxiliary contact type: -
Colour: -
Functions (switches): -
Material: Enclosure: plastic
Type (misc.): Without equipment
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU18033AA000AA1
Part Number
|
---|
3SU18033AA000AA1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auxiliary contact type | Colour | Functions (switches) | Material | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 274.49 € | 1 | 12 Days | - | - | - | Enclosure: plastic | Without equipment |
Loading...
Recess diameter | Ø22 | Product size (height)(mm) | 185.6 | Product size (width)(mm) | 159.5 |
---|---|---|---|---|---|
Product size (depth)(mm) | 492.4 | Product type | Control consoles | Ambient temperature (min.)(°C) | -25 |
Ambient temperature (max.)(°C) | +70 | IP rating | IP66 | Case colour | Grey |
This page is Two-hand operation console for command devices, part number 3SU18033AA000AA1.
You can find the detail information about specifications and dimensions on part number 3SU18033AA000AA1.
Configure
Basic Attributes
Auxiliary contact type
Colour
Functions (switches)
Material
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU18033NB001AE1 |
3SU1853-3NB00-1AA1 |
3SU18533AA000AA1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Auxiliary contact type | Colour | Functions (switches) | Material | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|
- | 290.20 € | 1 | 3 Days | 2 makers, 4 breakers | Black, red | momentary, latch | Enclosure: plastic | 8 additional reference holes | ||
709.44 € | 1 | Available | 12 Days | 2 makers, 4 breakers | Black, red | momentary, latch | Enclosure: Metal | Standard equipment | ||
- | 547.89 € | 1 | 12 Days | - | - | - | Enclosure: Metal | Without equipment |