Vacuum contactor, AC-3 225 A (3RT12646AF36)

Vacuum contactor, AC-3 225 A 3RT12646AF36

Click on this image to zoom in.

Click on this image to zoom in.

  • Vacuum contactor, AC-3 225 A 3RT12646AF36
  • Vacuum contactor, AC-3 225 A 3RT12646AF36
  • Vacuum contactor, AC-3 225 A 3RT12646AF36

Product Details:

Manufacturer part number: 3RT12646AF36

Brand: SIEMENS

Price: 1,623.53

Delivery time: 12 Days


Technical Data:

Control voltage range: 110 - 127


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT12646AF36

Part Number
3RT12646AF36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage range

1,623.53 €

1 12 Days 110 - 127

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 210 Product size (width)(mm) 145
Product size (depth)(mm) 206 Durability 10000000 Nominal voltage(V AC) 1000 V AC
Frame size S10 IP rating IP00 Contact type 3 makers
Connection (components) Terminal strip Mounting type (relays) Screw-fit Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60

This page is Vacuum contactor, AC-3 225 A, part number 3RT12646AF36.
You can find the detail information about specifications and dimensions on part number 3RT12646AF36.

Variation of this product

Part Number
3RT12646AB36
3RT12646AD36
3RT12646AM36
3RT12646AP36
3RT12646AR36
3RT12646AS36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Control voltage range

1,623.53 €

1 19 Days 23 - 26

1,623.53 €

1 19 Days 42 - 48

1,623.53 €

1 19 Days 200 - 220

1,623.53 €

1 11 Days 220 - 240

1,623.53 €

1 98 Days 440 - 480

1,623.53 €

1 98 Days 500 - 550

Tech Support