Vacuum contactor, AC-3 400 A (3RT12756AR36)

Vacuum contactor, AC-3 400 A 3RT12756AR36

Click on this image to zoom in.

Click on this image to zoom in.

  • Vacuum contactor, AC-3 400 A 3RT12756AR36
  • Vacuum contactor, AC-3 400 A 3RT12756AR36
  • Volume Discount

Product Details:

Manufacturer part number: 3RT12756AR36

Brand: SIEMENS

Price: 3,339.55

Delivery time: 18 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT12756AR36

Part Number
3RT12756AR36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,339.55 €

1 Available 18 Days

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 210 Product size (width)(mm) 145
Product size (depth)(mm) 206 Durability 10000000 Nominal voltage(V AC) 1000 V AC
Frame size S12 IP rating IP00 Contact type 3 makers
Connection (components) Terminal strip Mounting type (relays) Screw-fit Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60

This page is Vacuum contactor, AC-3 400 A, part number 3RT12756AR36.
You can find the detail information about specifications and dimensions on part number 3RT12756AR36.

Variation of this product

Part Number
3RT12756AF36
3RT12756AM36
3RT12756AP36
3RT12756AS36
3RT12756AT36
3RT12756AU36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

3,409.51 €

1 Available 18 Days

3,339.55 €

1 Available 18 Days

3,420.44 €

1 Available 11 Days

3,409.51 €

1 Available Quote

3,448.87 €

1 Available 18 Days

3,339.55 €

1 Available Quote

Tech Support