Wire connector (3VA91130JG11)

Wire connector 3VA91130JG11

Click on this image to zoom in.

Click on this image to zoom in.

  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Wire connector 3VA91130JG11
  • Volume Discount

Product Details:

Manufacturer part number: 3VA91130JG11

Brand: SIEMENS

Price: 24.64

Delivery time: 47 Days


Technical Data:

Product size (height): 18.7 mm

Product size (width): 18.4 mm

Product size (depth): 40.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA91130JG11

Part Number
3VA91130JG11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

24.64 €

1 47 Days 18.718.440.4

Loading...

  1. 1

This page is Wire connector, part number 3VA91130JG11.
You can find the detail information about specifications and dimensions on part number 3VA91130JG11.

Variation of this product

Part Number
3VA91120JJ12
3VA91130JB11
3VA91130JC12
3VA91140JB11
3VA91140JG11
3VA91140JJ12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

39.20 €

1 10 Days 77.450.867

23.52 €

1 12 Days 18.718.440.4

64.97 €

1 10 Days 77.476.267

28.00 €

1 12 Days 18.718.440.4

34.72 €

1 46 Days 18.718.440.4

73.93 €

1 10 Days 77.4101.667

Tech Support