Neutral conductor terminal (3KD91062)

Neutral conductor terminal 3KD91062

Click on this image to zoom in.

Click on this image to zoom in.

  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Neutral conductor terminal 3KD91062
  • Volume Discount

Product Details:

Manufacturer part number: 3KD91062

Brand: SIEMENS

Price: 14.56

Delivery time: 23 Days


Technical Data:

Product size (height): 119 mm

Product size (width): 20.4 mm

Product size (depth): 60.5 mm

Colour: -

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD91062

Part Number
3KD91062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Type (misc.)

14.56 €

1 23 Days 11920.460.5--

Loading...

  1. 1

Basic information

Product type Neutral terminal

This page is Neutral conductor terminal, part number 3KD91062.
You can find the detail information about specifications and dimensions on part number 3KD91062.

Variation of this product

Part Number
3KD92060
3KD92062
3KD95060
3KF91061AA00
3KF92061AA00
3KF94060AA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Type (misc.)

25.76 €

1 11 Days 13029.560.5--

26.88 €

1 23 Days 12629.560.5--

469.47 €

1 24 Days 31093.6130--

38.57 €

1 Available 11 Days ---GreyFlat connector

41.44 €

1 98 Days ---GreyFlat connector

109.79 €

1 11 Days ---GreyFlat connector

Tech Support