Pin insert HAN Q4 / 2 angled (3RK19112BF10)

Pin insert HAN Q4 / 2 angled 3RK19112BF10
  • Volume Discount

Product Details:

Manufacturer part number: 3RK19112BF10

Brand: SIEMENS

Price: 67.21

Delivery time: 10 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19112BF10

Part Number
3RK19112BF10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.21 €

1 10 Days

Loading...

  1. 1

Basic information

Product type Pin inset Ambient temperature (min.)(°C) -40 Ambient temperature (max.)(°C) +125
Nominal current(A) 40 Nominal voltage(V) 690 Type (misc.) Connector: Pin

This page is Pin insert HAN Q4 / 2 angled, part number 3RK19112BF10.
You can find the detail information about specifications and dimensions on part number 3RK19112BF10.

Variation of this product

Part Number
3RK19112BF50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

71.55 €

1 Available 9 Days

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360