Pluggable Guide rails (3NJ69004FC00)

Pluggable Guide rails 3NJ69004FC00
  • Volume Discount

Product Details:

Manufacturer part number: 3NJ69004FC00

Brand: SIEMENS

Price: 52.03

Delivery time: 22 Days


Technical Data:

Product size (depth): 400 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NJ69004FC00

Part Number
3NJ69004FC00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

52.03 €

1 Available 22 Days 400

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories

This page is Pluggable Guide rails, part number 3NJ69004FC00.
You can find the detail information about specifications and dimensions on part number 3NJ69004FC00.

Variation of this product

Part Number
3NJ69004FB00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)

42.27 €

1 Available 22 Days 200

Tech Support