Plug-in socket for PT relay (LZS:RT7872P)

Plug-in socket for PT relay LZS:RT7872P

Product Details:

Manufacturer part number: LZS:RT7872P

Brand: SIEMENS

Price: 8.39

Delivery time: 9 Days


Technical Data:

Dimension vertical: 48.5 mm

Dimension width: 15.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LZS:RT7872P

Part Number
LZS:RT7872P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)

8.39 €

1 9 Days 48.515.5

Loading...

  1. 1

Basic information

Dimension depth(mm) 98 Ambient temperature (min.)(°C) -40 Ambient temperature (max.)(°C) +70
IP rating IP20 Connection (components) Spring-loaded terminal

This page is Plug-in socket for PT relay, part number LZS:RT7872P.
You can find the detail information about specifications and dimensions on part number LZS:RT7872P.

Variation of this product

Part Number
LZS:PT7874P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)

7.83 €

1 9 Days -28

Tech Support