Power contactor, AC-1 690 A (3RT14766AB36)

Power contactor, AC-1 690 A 3RT14766AB36

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Power contactor, AC-1 690 A 3RT14766AB36
  • Volume Discount

Product Details:

Manufacturer part number: 3RT14766AB36

Brand: SIEMENS

Price: 2,421.31

Delivery time: 12 Days


Technical Data:

Product size (width): 160 mm

Control voltage range: -

Connection (components): Terminal strip


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT14766AB36

Part Number
3RT14766AB36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Connection (components)

2,421.31 €

1 Available 12 Days 160-Terminal strip

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 214 Product size (depth)(mm) 225
Durability 10000000 Frame size S12 IP rating IP00
Contact type 3 makers Auxiliary contact type 2 makers, 2 breakers Mounting type (relays) Screw-fit
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-1 690 A, part number 3RT14766AB36.
You can find the detail information about specifications and dimensions on part number 3RT14766AB36.

Variation of this product

Part Number
3RT14762AP36
3RT14766AD36
3RT14766AF36
3RT14766AM36
3RT14766AP36
3RT14766AP360AE0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Control voltage range Connection (components)

2,410.37 €

1 Available 12 Days 160--

2,421.31 €

1 Available 98 Days 160-Terminal strip

2,421.31 €

1 Available 11 Days 160-Terminal strip

2,421.31 €

1 Available 12 Days 160--

2,421.31 €

1 Available 12 Days 160-Terminal strip

2,486.89 €

1 Available 12 Days 160--

Tech Support