Power contactor, AC-3 17 A (3RT20251AD00)

Power contactor, AC-3 17 A 3RT20251AD00

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Power contactor, AC-3 17 A 3RT20251AD00
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20251AD00

Brand: SIEMENS

Price: 74.07

Delivery time: 11 Days


Technical Data:

Product size (height): 85 mm

Product size (depth): 97 mm

Nominal voltage: 690 V AC V AC

IP rating: IP20

Auxiliary contact type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20251AD00

Part Number
3RT20251AD00
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
IP rating Auxiliary contact type Connection (components) Mounting type (relays) Relay features
-

74.07 €

1 Available 11 Days 8597690 V ACIP20-Screw terminalsSnap-in, Screw-fit-

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (width)(mm) 45 Durability 10000000
Frame size S0 Contact type 3 makers Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-3 17 A, part number 3RT20251AD00.
You can find the detail information about specifications and dimensions on part number 3RT20251AD00.

Variation of this product

Part Number
3RT20251AB04
3RT20251AC20
3RT20251AC24
3RT20251AD04
3RT20251AD20
3RT20251AD201AA0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
IP rating Auxiliary contact type Connection (components) Mounting type (relays) Relay features
-

89.32 €

1 Available 12 Days 85141690 V ACIP20-Screw terminalsSnap-in, Screw-fit-
-

74.07 €

1 Available 11 Days 8597690 V ACIP20-Screw terminalsSnap-in, Screw-fit-
-

87.13 €

1 Available 11 Days 85141690 V ACIP20-Screw terminalsSnap-in, Screw-fit-
-

91.49 €

1 Available 12 Days 85141690 V ACIP20-Screw terminalsSnap-in, Screw-fit-
-

80.60 €

1 Available 12 Days 8597690 V ACIP20--Snap-in, Screw-fit-
-

87.13 €

1 Available 11 Days 8597690 V ACIP20--Snap-in, Screw-fit-

Tech Support