Power contactor, AC-3 25 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT2026-1AP00
3RT2026-1BB40
3RT20261AB001AA0
3RT20261AB04
3RT20261AC20
3RT20261AD00
3RT20261AD04
3RT20261AF00
3RT20261AF04
3RT20261AG20
3RT20261AG24
3RT20261AG60
3RT20261AH00
3RT20261AH20
3RT20261AK60
3RT20261AK64
3RT20261AK643MA0
3RT20261AL20
3RT20261AL24
3RT20261AL243MA0
3RT20261AM20
3RT20261AN10
3RT20261AN20
3RT20261AN24
3RT20261AN60
3RT20261AP001AA0
3RT20261AP041AA0
3RT20261AP60
3RT20261AR60
3RT20261AT60
3RT20261AU00
3RT20261AU20
3RT20261AV00
3RT20261AV04
3RT20261AV60
3RT20261BA40
3RT20261BB44
3RT20261BB400CC0
3RT20261BB401AA0
3RT20261BB443MA0
3RT20261BD40
3RT20261BE40
3RT20261BF40
3RT20261BG40
3RT20261BG44
3RT20261BJ80
3RT20261BM40
3RT20261BP40
3RT20261BW40
3RT20261BW44
3RT20261CK643MA0
3RT20261CL243MA0
3RT20261DB443MA0
3RT20261FB40
3RT20261FB443MA0
3RT20261KB40
3RT20261NB30
3RT20261NF30
3RT20261NP30
3RT20262AB00
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Frame size IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

125.27 €

1 Available 3 Days 3-pin8545972510000000230 V AC400 V ACS0IP203 makers1 maker, 1 breakerScrew terminalsDIN rail+ auxiliary contact11-25+60

202.21 €

1 Available 3 Days 3-pin8545107251000000024 V DC400 V ACS0IP203 makers1 maker, 1 breakerScrew terminalsDIN rail+ auxiliary contact11-25+60
-

119.83 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

125.27 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

114.37 €

1 Available 11 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

130.71 €

1 Available 13 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

125.27 €

1 Available 11 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

130.71 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

114.37 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

104.57 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

108.93 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 11 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

125.27 €

1 Available 11 Days 3-pin8545141-10000000690 V AC-S0IP203 makers--Snap-in, Screw-fit---25+60
-

130.71 €

1 Available 13 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

119.83 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

136.17 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

130.71 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

108.93 €

1 Available 13 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

108.93 €

1 Available 13 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

104.57 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

130.71 €

1 Available 13 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

114.37 €

1 Available 13 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

125.27 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers--Snap-in, Screw-fit---25+60
-

136.17 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers--Snap-in, Screw-fit---25+60
-

106.75 €

1 Available 11 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

114.37 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

98.04 €

1 Available 11 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 11 Days 3-pin854597-10000000690 V AC-S0IP203 makers--Snap-in, Screw-fit---25+60
-

114.37 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

136.17 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

106.75 €

1 Available 12 Days 3-pin854597-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

218.63 €

1 Available 3 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

202.21 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

191.29 €

1 Available 12 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 11 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

180.36 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

169.43 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 12 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

169.43 €

1 Available 11 Days 3-pin8545107-10000000690 V AC-S0IP203 makers--Snap-in, Screw-fit---25+60
-

174.89 €

1 Available 13 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 13 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

141.61 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

141.61 €

1 Available 12 Days 3-pin8545141-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

240.48 €

1 Available 11 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

202.21 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

213.16 €

1 Available 12 Days 3-pin8545151-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

230.25 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

185.83 €

1 Available 12 Days 3-pin8545107-10000000690 V AC-S0IP203 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

104.57 €

1 Available 11 Days 3-pin1024597-10000000690 V AC-S0IP203 makers-Spring-loaded terminalSnap-in, Screw-fit---25+60

Loading...

Tech Support