Manufacturer part number: 3RT20272BF40
Brand: SIEMENS
Price: 196.75 €
Delivery time: 11 Days
No. of pins: 3-pin
Product size (height): 102 mm
Product size (depth): 107 mm
Current load: - A
Nominal voltage: 690 V AC V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT20272BF40
Part Number
|
---|
3RT20272BF40 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins | Product size (height) (mm) | Product size (depth) (mm) | Current load (A) | Nominal voltage (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Auxiliary contact type | Connection (components) | Mounting type (relays) | Relay features | Power (kW) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 196.75 € | 1 | Available | 11 Days | 3-pin | 102 | 107 | - | 690 V AC | - | IP20 | 3 makers | - | Spring-loaded terminal | Snap-in, Screw-fit | - | - |
Loading...
Product size (width)(mm) | 45 | Durability | 10000000 | Frame size | S0 |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
This page is Power contactor, AC-3 32 A, part number 3RT20272BF40.
You can find the detail information about specifications and dimensions on part number 3RT20272BF40.
Configure
Basic Attributes
Current load(A)
Switching voltage (max.)(V AC)
Auxiliary contact type
Relay features
Power(kW)
No. of pins
Product size (height)(mm)
Product size (depth)(mm)
Nominal voltage(V AC)
IP rating
Contact type
Connection (components)
Mounting type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RT20271AB04 |
3RT20271AC20 |
3RT20271AD00 |
3RT20272BF44 |
3RT20272BG40 |
3RT20272BM40 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins | Product size (height) (mm) | Product size (depth) (mm) | Current load (A) | Nominal voltage (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Auxiliary contact type | Connection (components) | Mounting type (relays) | Relay features | Power (kW) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 153.03 € | 1 | Available | 11 Days | 3-pin | 85 | 141 | - | 690 V AC | - | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | |
- | 130.71 € | 1 | Available | 11 Days | 3-pin | 85 | 97 | - | 690 V AC | - | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | |
- | 141.61 € | 1 | Available | 11 Days | 3-pin | 85 | 97 | - | 690 V AC | - | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | |
- | 213.16 € | 1 | Available | 98 Days | 3-pin | 102 | 154 | - | 690 V AC | - | IP20 | 3 makers | - | Spring-loaded terminal | Snap-in, Screw-fit | - | - | |
- | 202.21 € | 1 | Available | 98 Days | 3-pin | 102 | 107 | - | 690 V AC | - | IP20 | 3 makers | - | Spring-loaded terminal | Snap-in, Screw-fit | - | - | |
- | 196.75 € | 1 | Available | 11 Days | 3-pin | 102 | 107 | - | 690 V AC | - | IP20 | 3 makers | - | Spring-loaded terminal | Snap-in, Screw-fit | - | - |