Power contactor, AC-3 40 A (3RT20351AG60)

Power contactor, AC-3 40 A 3RT20351AG60

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Power contactor, AC-3 40 A 3RT20351AG60
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20351AG60

Brand: SIEMENS

Price: 163.96

Delivery time: 11 Days


Technical Data:

No. of pins: 3-pin

Product size (width): 55 mm

Product size (depth): 130 mm

Control voltage range: -

Current load: - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20351AG60

Part Number
3RT20351AG60
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (width)
(mm)
Product size (depth)
(mm)
Control voltage range Current load
(A)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
-

163.96 €

1 Available 11 Days 3-pin55130--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60

Loading...

  1. 1

Basic information

Product size (height)(mm) 114 Durability 10000000 Frame size S2
IP rating IP20

This page is Power contactor, AC-3 40 A, part number 3RT20351AG60.
You can find the detail information about specifications and dimensions on part number 3RT20351AG60.

Variation of this product

Part Number
3RT20351AB001AA0
3RT20351AB04
3RT20351AC10
3RT20351AH00
3RT20351AH04
3RT20351AH20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins Product size (width)
(mm)
Product size (depth)
(mm)
Control voltage range Current load
(A)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
-

185.83 €

1 Available 12 Days 3-pin55130--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin55174--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

163.96 €

1 Available 11 Days 3-pin55130--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

163.96 €

1 Available 12 Days 3-pin55130--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

174.89 €

1 Available 12 Days 3-pin55174--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

163.96 €

1 Available 11 Days 3-pin55130--690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60

Tech Support