Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
2,213.61 € | 1 | Available | 98 Days | 214 | 160 | 225 | Terminal strip | |
2,272.64 € | 1 | Available | 12 Days | 214 | 160 | 225 | Terminal strip | |
2,207.05 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,327.29 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,283.57 € | 1 | Available | 98 Days | 214 | 160 | 225 | Terminal strip | |
2,272.64 € | 1 | Available | 4 Days | 214 | 160 | 225 | Terminal strip | |
2,217.99 € | 1 | Available | 4 Days | 214 | 160 | 225 | Terminal strip | |
2,261.72 € | 1 | Available | 98 Days | 214 | 160 | 225 | Terminal strip | |
2,301.07 € | 1 | Available | 12 Days | 214 | 160 | 225 | Terminal strip | |
2,596.21 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,519.68 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,589.65 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,261.72 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,261.72 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,290.13 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,355.72 € | 1 | Available | 12 Days | 214 | 160 | 225 | Terminal strip | |
2,290.13 € | 1 | Available | 8 Days | 214 | 160 | 225 | - | |
2,272.64 € | 1 | Available | 98 Days | 214 | 160 | 225 | Terminal strip | |
2,283.57 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,207.05 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,261.72 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,163.33 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,578.72 € | 1 | Available | 12 Days | 214 | 160 | 225 | Terminal strip | |
2,611.52 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,880.43 € | 1 | Available | 11 Days | 214 | 180 | 225 | Terminal strip | |
2,629.01 € | 1 | Available | 11 Days | 210 | 160 | 202 | Terminal strip | |
2,672.73 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,661.80 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip | |
2,677.09 € | 1 | Available | 11 Days | 214 | 160 | 225 | Terminal strip |
Loading...
Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC | Frame size | S12 |
---|---|---|---|---|---|
IP rating | IP00 | Contact type | 3 makers | Mounting type (relays) | Screw-fit |
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes