Power contactor, AC-3 50 A (3RT20361AC20)

Power contactor, AC-3 50 A 3RT20361AC20

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Power contactor, AC-3 50 A 3RT20361AC20
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20361AC20

Brand: SIEMENS

Price: 202.21

Delivery time: 11 Days


Technical Data:

No. of pins: 3-pin

Product size (width): 55 mm

Product size (depth): 130 mm

Current load: - A

Nominal voltage: 690 V AC V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20361AC20

Part Number
3RT20361AC20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (width)
(mm)
Product size (depth)
(mm)
Current load
(A)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
-

202.21 €

1 Available 11 Days 3-pin55130-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60

Loading...

  1. 1

Basic information

Product size (height)(mm) 114 Durability 10000000 Frame size S2
IP rating IP20

This page is Power contactor, AC-3 50 A, part number 3RT20361AC20.
You can find the detail information about specifications and dimensions on part number 3RT20361AC20.

Variation of this product

Part Number
3RT2036-1AP00
3RT20361AB00
3RT20361AB04
3RT20361AC24
3RT20361AD00
3RT20361AD04
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins Product size (width)
(mm)
Product size (depth)
(mm)
Current load
(A)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

207.68 €

1 Available 3 Days 3-pin5513050230 V AC400 V AC3 makers1 maker, 1 breakerScrew terminalsDIN rail+ auxiliary contact22-25+60
-

202.21 €

1 Available 11 Days 3-pin55130-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

213.16 €

1 Available 11 Days 3-pin55174-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

218.63 €

1 Available 11 Days 3-pin55174-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

207.68 €

1 Available 11 Days 3-pin55130-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60
-

224.08 €

1 Available 11 Days 3-pin55174-690 V AC-3 makers-Screw terminalsSnap-in, Screw-fit---25+60

Tech Support