Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Nominal voltage (V AC) | Switching voltage (max.) (V AC) | IP rating | Auxiliary contact type | Connection (components) | Mounting type (relays) | Relay features | Power (kW) | Ambient temperature (min.) (°C) | Ambient temperature (max.) (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 398.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 315.92 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 366.21 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 322.48 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 300.61 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 333.41 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | Quote | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 322.48 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 530.17 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 486.44 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 475.52 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 475.52 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 458.03 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 468.95 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 355.27 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 304.99 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 311.55 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 479.89 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 468.95 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 468.95 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 458.03 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 468.95 € | 1 | Available | 12 Days | 55 | 130 | 690 V AC | - | IP20 | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 114 | Durability | 10000000 |
---|---|---|---|---|---|
Frame size | S2 | Contact type | 3 makers |
Configure
Basic Attributes
Switching voltage (max.)(V AC)
Auxiliary contact type
Relay features
Power(kW)
Product size (width)(mm)
Product size (depth)(mm)
Nominal voltage(V AC)
IP rating
Connection (components)
Mounting type (relays)
Ambient temperature (min.)(°C)
Ambient temperature (max.)(°C)
Filter by standard shipping days
Optional Attributes