Power contactor, AC-3 7 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT2015-1AP01
3RT2015-1AP02
3RT2015-1BB41
3RT2015-1BB42
3RT20151AB01
3RT20151AB02
3RT20151AB011AA0
3RT20151AB021AA0
3RT20151AB022AA0
3RT20151AD01
3RT20151AD02
3RT20151AF01
3RT20151AF02
3RT20151AG61
3RT20151AG62
3RT20151AH01
3RT20151AH02
3RT20151AK61
3RT20151AK62
3RT20151AK611AA0
3RT20151AK643MA0
3RT20151AM22
3RT20151AN21
3RT20151AN22
3RT20151AN61
3RT20151AN62
3RT20151AN243MA0
3RT20151AP011AA0
3RT20151AP021AA0
3RT20151AP043MA0
3RT20151AP61
3RT20151AP62
3RT20151AQ01
3RT20151AQ02
3RT20151AR61
3RT20151AR62
3RT20151AT61
3RT20151AT62
3RT20151AU01
3RT20151AV01
3RT20151AV02
3RT20151AV61
3RT20151AV62
3RT20151BA41
3RT20151BA42
3RT20151BB410CC0
3RT20151BB411AA0
3RT20151BB420CC0
3RT20151BB421AA0
3RT20151BB443MA0
3RT20151BE41
3RT20151BE42
3RT20151BF41
3RT20151BF42
3RT20151BG41
3RT20151BG42
3RT20151BJ82
3RT20151BM41
3RT20151BM42
3RT20151BN41
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Nominal voltage
(V AC)
Frame size IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

50.93 €

1 Available 3 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60

53.11 €

1 Available 3 Days 584511730000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60

62.87 €

1 Available 3 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60

60.69 €

1 Available 3 Days 704512130000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP003 makers-Ring terminalSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 704512130000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

49.85 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 584511710000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

52.03 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

44.44 €

1 Available 12 Days 584511730000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

45.52 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

49.85 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

71.55 €

1 Available 12 Days 584511730000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

45.52 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

49.85 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

71.55 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

45.52 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

80.60 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 584511710000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 704512110000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

49.85 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

46.60 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

49.85 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

50.93 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

48.77 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

47.68 €

1 Available 12 Days -------------
-

58.53 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

65.03 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

65.03 €

1 Available 10 Days -------------
-

65.03 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

53.11 €

1 Available 3 Days 58457330000000690 V ACS00IP203 makers--Snap-in, Screw-fit-25+60
-

89.32 €

1 Available 12 Days 584511730000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

60.69 €

1 Available 12 Days 584511730000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

50.93 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

52.03 €

1 Available 12 Days 704512110000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

50.93 €

1 Available 12 Days 58457330000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

52.03 €

1 Available 12 Days 584511710000000690 V ACS00IP203 makers-Screw terminalsSnap-in, Screw-fit-25+60
-

58.53 €

1 Available 12 Days 70457330000000690 V ACS00IP203 makers-Spring-loaded terminalSnap-in, Screw-fit-25+60

Loading...

Basic information

No. of pins 3-pin

Tech Support