Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | |
---|---|---|---|---|---|---|
475.52 € | 1 | Available | 12 Days | 70 | 195 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
479.89 € | 1 | Available | 12 Days | 70 | 195 | |
468.95 € | 1 | Available | 12 Days | 70 | 152 | |
512.68 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
497.37 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
490.83 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
479.89 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | Quote | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
486.44 € | 1 | Available | 12 Days | 70 | 195 | |
468.95 € | 1 | Available | 12 Days | 70 | 152 | |
486.44 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
567.33 € | 1 | Available | 12 Days | 70 | 195 | |
479.89 € | 1 | Available | 12 Days | 80 | 152 | |
497.37 € | 1 | Available | Quote | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
486.44 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
479.89 € | 1 | Available | 12 Days | 70 | 152 | |
595.76 € | 1 | Available | 12 Days | 70 | 195 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
479.89 € | 1 | Available | 12 Days | 70 | 195 | |
464.59 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
468.95 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
497.37 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
497.37 € | 1 | Available | 12 Days | 70 | 195 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
501.75 € | 1 | Available | Quote | 70 | 195 | |
497.37 € | 1 | Available | 12 Days | 70 | 195 | |
611.07 € | 1 | Available | 12 Days | 70 | 152 | |
628.56 € | 1 | Available | 12 Days | 70 | 152 | |
589.20 € | 1 | Available | 12 Days | 70 | 152 | |
464.59 € | 1 | Available | 12 Days | 70 | 152 | |
453.65 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
475.52 € | 1 | Available | 12 Days | 70 | 198 | |
475.52 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
530.17 € | 1 | Available | 12 Days | 70 | 152 | |
464.59 € | 1 | Available | 12 Days | 70 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
479.89 € | 1 | Available | 12 Days | 80 | 152 | |
458.03 € | 1 | Available | 12 Days | 70 | 152 | |
464.59 € | 1 | Available | 12 Days | 70 | 152 | |
501.75 € | 1 | Available | 12 Days | 70 | 198 | |
562.97 € | 1 | Available | 12 Days | 70 | 152 |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 140 | Durability | 10000000 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 1000 V AC | Frame size | S3 | IP rating | IP20 |
Contact type | 3 makers | Connection (components) | Screw terminals | Mounting type (relays) | Snap-in, Screw-fit |
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |