Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3TG10010AL2 |
3TG10010BB4 |
3TG10011BB4 |
3TG10100AC2 |
3TG10100AG2 |
3TG10100AL2 |
3TG10100AM2 |
3TG10100BB4 |
3TG10101BB4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | Contact type | Auxiliary contact type | Connection (components) | |
---|---|---|---|---|---|---|---|---|
36.43 € | 1 | Available | 3 Days | 60 | 3 makers | 1 breaker | Screw terminals | |
46.60 € | 1 | Available | 3 Days | 60 | 3 makers | 1 breaker | Screw terminals | |
38.57 € | 1 | Available | 3 Days | 61 | 3 makers | 1 breaker | CEE 7/16 CEE plug | |
39.64 € | 1 | Available | 3 Days | 60 | 3 makers, 1 breaker | - | Screw terminals | |
38.57 € | 1 | Available | 37 Days | 60 | 3 makers, 1 breaker | - | Screw terminals | |
38.57 € | 1 | Available | 12 Days | 60 | 3 makers, 1 breaker | - | Screw terminals | |
43.35 € | 1 | Available | 3 Days | 60 | 3 makers, 1 breaker | - | Screw terminals | |
46.60 € | 1 | Available | 3 Days | 60 | 3 makers, 1 breaker | - | Screw terminals | |
37.51 € | 1 | Available | 3 Days | 61 | 3 makers, 1 breaker | - | CEE 7/16 CEE plug |
Loading...
Product size (height)(mm) | 62 | Product size (width)(mm) | 36 | Ambient temperature (min.)(°C) | -25 |
---|---|---|---|---|---|
Ambient temperature (max.)(°C) | +55 | Mounting type (relays) | Snap-in, Screw-fit |
Configure
Basic Attributes
Product size (depth)(mm)
Contact type
Auxiliary contact type
Connection (components)
Filter by standard shipping days
Optional Attributes