Power supply cable (3KC98304)

Power supply cable 3KC98304

Click on this image to zoom in.

Click on this image to zoom in.

  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Power supply cable 3KC98304
  • Volume Discount

Product Details:

Manufacturer part number: 3KC98304

Brand: SIEMENS

Price: 308.12

Delivery time: 11 Days


Technical Data:

Product size (depth): 93 mm

Number of pins: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98304

Part Number
3KC98304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Number of pins

308.12 €

1 11 Days 934

Loading...

  1. 1

Basic information

Product type Power cable Compatible with (details)(mm) 3KC8 Type (misc.) Flat connector

This page is Power supply cable, part number 3KC98304.
You can find the detail information about specifications and dimensions on part number 3KC98304.

Variation of this product

Part Number
3KC98301
3KC98303
3KC98305
3KC98306
3KC98307
3KC98311
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Number of pins

196.07 €

1 11 Days 614

240.88 €

1 11 Days 684

312.60 €

1 11 Days 934

319.33 €

1 11 Days 1134

352.95 €

1 11 Days 1134

162.45 €

1 11 Days 614

Tech Support