Rear interlock plug-in and draw-out unit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA90880VM30

Part Number
3VA90880VM30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

319.33 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 57.3 Product size (width)(mm) 142.8 Product size (depth)(mm) 47
Product type Circuit breaker accessories

This page is Rear interlock plug-in and draw-out unit, part number 3VA90880VM30.
You can find the detail information about specifications and dimensions on part number 3VA90880VM30.

Tech Support