Replacement fan (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32000UF020AA0

Part Number
6SL32000UF020AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.80 €

1 9 Days

Loading...

  1. 1

Basic information

Product type Fan Size B Width(mm) 60
Height(mm) 60 Depth(mm) 11

This page is Replacement fan, part number 6SL32000UF020AA0.
You can find the detail information about specifications and dimensions on part number 6SL32000UF020AA0.

Tech Support