Rotary operating mechanism (3LD93443C)

Rotary operating mechanism 3LD93443C

Click on this image to zoom in.

Click on this image to zoom in.

  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Rotary operating mechanism 3LD93443C
  • Volume Discount

Product Details:

Manufacturer part number: 3LD93443C

Brand: SIEMENS

Price: 6.15

Delivery time: 10 Days


Technical Data:

Product size (height): 66 mm

Product size (width): 66 mm

Product size (depth): 67.5 mm

Colour: Red, Yellow

Compatible with (details): Switch disconnectors 3LD3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3LD93443C

Part Number
3LD93443C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Compatible with (details)
(mm)

6.15 €

1 10 Days 666667.5Red, YellowSwitch disconnectors 3LD3

Loading...

  1. 1

Basic information

Product type Rotary actuator

This page is Rotary operating mechanism, part number 3LD93443C.
You can find the detail information about specifications and dimensions on part number 3LD93443C.

Variation of this product

Part Number
3LD92433B
3LD92841B
3LD92841D
3LD92843B
3LD92843D
5ST3060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Compatible with (details)
(mm)

58.25 €

1 9 Days ---Red, Yellow3LD main and EMERGENCY-STOP switches 23/24

19.04 €

1 10 Days 909053.4BlackMain and EMERGENCY-STOP switch 3 LD2

19.04 €

1 10 Days 909069BlackMain and EMERGENCY-STOP switch 3 LD2

16.80 €

1 9 Days 909053.4Red, YellowMain and EMERGENCY-STOP switch 3 LD2

19.04 €

1 9 Days 909069Red, YellowMain and EMERGENCY-STOP switch 3 LD2

140.04 €

1 9 Days --214Black5SY (without 5SY compact 1TE) 5 SP4, 5SL, 5 TL 1, 5 TE2, 5TE8 5SU1

Tech Support