Rotary operator with shaft stub (3VA92570GK00)

Rotary operator with shaft stub 3VA92570GK00

Click on this image to zoom in.

Click on this image to zoom in.

  • Rotary operator with shaft stub 3VA92570GK00
  • Rotary operator with shaft stub 3VA92570GK00
  • Rotary operator with shaft stub 3VA92570GK00
  • Rotary operator with shaft stub 3VA92570GK00
  • Volume Discount

Product Details:

Manufacturer part number: 3VA92570GK00

Brand: SIEMENS

Price: 48.17

Delivery time: 10 Days


Technical Data:

Product size (height): 75 mm

Product size (width): 105 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA92570GK00

Part Number
3VA92570GK00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

48.17 €

1 10 Days 75105

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories

This page is Rotary operator with shaft stub, part number 3VA92570GK00.
You can find the detail information about specifications and dimensions on part number 3VA92570GK00.

Variation of this product

Part Number
3VA92670GK00
3VA94670GK00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

49.29 €

1 9 Days 82105

64.97 €

1 10 Days 94138

Tech Support