SENTRON, Fuse switch disconnector 3NP5 (3NP50600CA00)

SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00

Click on this image to zoom in.

Click on this image to zoom in.

  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • SENTRON, Fuse switch disconnector 3NP5 3NP50600CA00
  • Volume Discount

Product Details:

Manufacturer part number: 3NP50600CA00

Brand: SIEMENS

Price: 256.88

Delivery time: 10 Days


Technical Data:

Product size (height): 196 mm

Product size (width): 134 mm

Product size (depth): 97.5 mm

Nominal current: 160 A

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NP50600CA00

Part Number
3NP50600CA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)
Type (misc.)

256.88 €

1 Available 10 Days 19613497.5160-

Loading...

  1. 1

Basic information

Product type Circuit breaker Number of pins 3 Nominal voltage(V) 690 V AC

This page is SENTRON, Fuse switch disconnector 3NP5, part number 3NP50600CA00.
You can find the detail information about specifications and dimensions on part number 3NP50600CA00.

Variation of this product

Part Number
3NP50600CB00
3NP50600CB10
3NP50600EA26
3NP50600EA86
3NP50600EB26
3NP50600EB86
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)
Type (misc.)

278.76 €

1 Available 11 Days 19613497.5160-

315.92 €

1 Available 10 Days 19613497.5160Auxiliary switch on the switch disconnectors: 1S+1Ö

632.93 €

1 Available 11 Days 19613497.5160Auxiliary switch on the switch disconnectors: 1S+1Ö, auxiliary switch on the fuse monitoring: 2S

632.93 €

1 Available 10 Days 196134161.5160Auxiliary switch on the switch disconnectors: 1S+1Ö, auxiliary switch on the fuse monitoring: 1S+1Ö

661.36 €

1 Available 11 Days 196134161.5160Auxiliary switch on the switch disconnectors: 1S+1Ö, auxiliary switch on the fuse monitoring: 2S

661.36 €

1 Available 10 Days 196134161.5160Auxiliary switch on the switch disconnectors: 1S+1Ö, auxiliary switch on the fuse monitoring: 1S+1Ö

Tech Support