Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (numerical) (mm2) | Number of pins | Nominal current (A) | Nominal voltage (V) | Operating voltage (range) (V) | Contact type | Colour | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.91 € | 1 | 10 Days | 84 | 67 | 429.5 | 16 | 6 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
91.87 € | 1 | 15 Days | 84 | 67 | 429.5 | 16 | 6 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | |||
91.87 € | 1 | 10 Days | 84 | 67 | 429.5 | 16 | 6 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Red, Yellow | Emergency stop switch | |||
74.07 € | 1 | Available | 9 Days | 79 | 67 | 349 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
29.12 € | 1 | 9 Days | 71 | 49 | 85.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
44.44 € | 1 | Available | 9 Days | 71 | 49 | 85.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
44.44 € | 1 | Available | 10 Days | 71 | 49 | 85.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
76.24 € | 1 | Available | 15 Days | 71 | 49 | 85.5 | 16 | 6 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
73.93 € | 1 | 15 Days | 71 | 49 | 85.5 | 16 | 6 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
69.37 € | 1 | 9 Days | 84 | 67 | 103 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Switch | |||
30.24 € | 1 | 9 Days | 55 | 53 | 91 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
2,934.45 € | 100 Pieces Per Package | 1 pack | 9 Days | 72 | 46 | 50 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
62.87 € | 1 | Available | 9 Days | 83 | 67 | 451.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
69.37 € | 1 | Available | 9 Days | 83 | 67 | 451.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
71.55 € | 1 | Available | 9 Days | 83 | 67 | 451.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
34.28 € | 1 | 9 Days | 66 | 49 | 113.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
33.60 € | 1 | 10 Days | 66 | 49 | 113.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
36.43 € | 1 | Available | 9 Days | 84 | 67 | 116.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
36.43 € | 1 | Available | 9 Days | 84 | 67 | 116.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
43.68 € | 1 | 9 Days | 84 | 67 | 116.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
47.68 € | 1 | Available | 9 Days | 84 | 67 | 116.5 | 16 | 3 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | ||
56.01 € | 1 | 15 Days | 84 | 67 | 116.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | |||
56.01 € | 1 | 10 Days | 84 | 67 | 116.5 | 16 | 4 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Red, Yellow | Emergency stop switch | |||
45.93 € | 1 | 10 Days | 152 | 100 | 117 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
45.93 € | 1 | 9 Days | 152 | 100 | 117 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
58.25 € | 1 | 3 Days | 152 | 100 | 117 | 16 | 3 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | |||
67.20 € | 1 | Available | 9 Days | 152 | 100 | 117 | 16 | 3 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Red, Yellow | Emergency stop switch | ||
67.21 € | 1 | 15 Days | 152 | 100 | 117 | 16 | 3 | 25 | 690 V AC | 690 V AC | 2 makers | Black | Step Switches | |||
74.07 € | 1 | 9 Days | 152 | 100 | 117 | 16 | 4 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
87.39 € | 1 | 9 Days | 188 | 146 | 149 | 16 | 6 | 25 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
87.39 € | 1 | 10 Days | 188 | 146 | 149 | 16 | 6 | 25 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
100.21 € | 1 | Available | 9 Days | 188 | 146 | 149 | 16 | 6 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | ||
96.35 € | 1 | 10 Days | 188 | 146 | 149 | 16 | 6 | 25 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Red, Yellow | Emergency stop switch | |||
100.83 € | 1 | 10 Days | 188 | 146 | 149 | 16 | 3 | 25 | 690 V AC | 690 V AC | - | Black | Switch | |||
35.84 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
40.72 € | 1 | 3 Days | 83 | 67 | 92.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
49.29 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
49.29 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
52.65 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Black | Step Switches | |||
52.65 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | 1 maker, 1 breaker | Red, Yellow | Emergency stop switch | |||
69.45 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 6 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
64.97 € | 1 | 9 Days | 83 | 67 | 92.5 | 16 | 6 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
58.25 € | 1 | 9 Days | 83 | 67 | 451.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
60.49 € | 1 | 9 Days | 83 | 67 | 451.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
74.07 € | 1 | Available | 9 Days | 83 | 67 | 451.5 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | ||
76.24 € | 1 | Available | 9 Days | 83 | 67 | 451.5 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
65.03 € | 1 | 14 Days | 79 | 67 | 349 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
67.21 € | 1 | 10 Days | 79 | 67 | 385 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
67.21 € | 1 | 9 Days | 79 | 67 | 385 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
80.67 € | 1 | 10 Days | 79 | 67 | 385 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
80.67 € | 1 | 10 Days | 79 | 67 | 385 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
37.51 € | 1 | 10 Days | 71 | 49 | 85.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
36.96 € | 1 | 9 Days | 71 | 49 | 85.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
82.77 € | 1 | Available | 9 Days | 92 | 67 | 103 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Switch | ||
35.84 € | 1 | 3 Days | 55 | 53 | 91 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
38.57 € | 1 | Available | 9 Days | 55 | 53 | 91 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | ||
130.71 € | 1 | Available | 9 Days | 128 | 98 | 129 | 16 | 2 | 32 | 800 V DC | 800 V DC | - | Black | DC switch | ||
64.97 € | 1 | 9 Days | 84 | 67 | 451.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches | |||
64.97 € | 1 | 10 Days | 84 | 67 | 451.5 | 16 | 3 | 32 | 690 V AC | 690 V AC | - | Red, Yellow | Emergency stop switch | |||
73.93 € | 1 | 9 Days | 84 | 67 | 451.5 | 16 | 4 | 32 | 690 V AC | 690 V AC | - | Black | Step Switches |
Loading...
Product type | Circuit breaker |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Cross section (numerical)(mm2)
Number of pins
Nominal current(A)
Nominal voltage(V)
Operating voltage (range)(V)
Contact type
Colour
Type (misc.)
Filter by standard shipping days
Optional Attributes