Shaft set【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3LD92052C

Part Number
3LD92052C
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.67 €

5 Pieces Per Package

1 pack 10 Days

Loading...

  1. 1

Basic information

Product size (depth)(mm) 600 Product type Shaft set Compatible with (details)(mm) Main and EMERGENCY-STOP switch 3 LD2

Tech Support