Short circuit alarm switch (3VA99880AB32)

Short circuit alarm switch 3VA99880AB32

Click on this image to zoom in.

Click on this image to zoom in.

  • Short circuit alarm switch 3VA99880AB32
  • Short circuit alarm switch 3VA99880AB32

Product Details:

Manufacturer part number: 3VA99880AB32

Brand: SIEMENS

Price: 34.72

Delivery time: 11 Days


Technical Data:

Ambient temperature (min.): -20 °C

Ambient temperature (max.): +60 °C

IP rating: IP20

Mounting type (relays): Push-fit


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA99880AB32

Part Number
3VA99880AB32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
IP rating Mounting type (relays)

34.72 €

1 11 Days -20+60IP20Push-fit

Loading...

  1. 1

Basic information

Product size (height)(mm) 56 Product size (width)(mm) 7 Product size (depth)(mm) 30

This page is Short circuit alarm switch, part number 3VA99880AB32.
You can find the detail information about specifications and dimensions on part number 3VA99880AB32.

Variation of this product

Part Number
3VA99880AB33
3VA99880AB34
3VA99880AB35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
IP rating Mounting type (relays)

51.53 €

1 11 Days ----

34.72 €

1 11 Days ----

51.53 €

1 10 Days ----

Tech Support